Download document () of 20

123496
Model code: IZMX16N4-V06F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 4p, 630 A, Icu (<= 440V 50/60 Hz): 50 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 315 A - 630 A, Fixed, Selective operation

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123496
EAN
4015081211012
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
RoHS conform
Model Code
IZMX16N4-V06F

Delivery program

Type
Circuit breaker
Number of poles
Four-pole

Technical data - electrical

Rated uninterrupted current (Iu)
630 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification