Download document () of 20

184220
Model code: IZMX-MIL-CAB2440-1

Eaton Moeller series IZMX/INX - ACB. Bowden cables, 2440mm for mech. interlock

General Specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184220
EAN
4015081783861
Product Length/Depth
381 mm
Product Height
139.7 mm
Product Width
254 mm
Product Weight
2.155 kg
Compliances
RoHS conform
Model Code
IZMX-MIL-CAB2440-1

Delivery program

Type
Accessory
Special features
  • Bowden cables
  • The description of the mechanical interlock requires a specific number of Bowden cable kits.
  • One set contains two cables.
  • 2440 mm long
Used with
IZMX-MIL...C-W...
IZMX-MIL...C-F...

Technical Data - Mechanical

Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Interlocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.