Download document () of 20

191975
Model code: M22-PVT45P-GVP

Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm shape, 45 mm, Non-illuminated, Turn-to-release function, Red, yellow, RAL 3000, big pack

General Specifications

Product Name
Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton
Catalog Number
191975
EAN
4015081924998
Product Length/Depth
67 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
0.043 kg
Certifications
GL
DNV
LR
Catalog Notes
Max. number of contacts: four M22-(C)K01, …10 or two M22-(C)K02, …20, …11
Model Code
M22-PVT45P-GVP

Features & Functions

Bezel color
Other
Base color
Yellow
Bezel material
Other
Color
Red (RAL 3000)
Design
Classical
Palm-tree shaped
Features
Tamper-proof (according to ISO 13850, EN 418)
Illumination
Non-illuminated
RAL-number
3000
Unlocking method
Turn-release

General

Degree of protection
IP67/IP69K
NEMA 4X, 13
Opening diameter
22.5 mm
Product category
RMQ-Titan
Size
Front dimensions: 22 x 22 mm
Type
Controlled stop pushbutton/emergency-stop button

Ambient conditions, mechanical

Mounting position
As required

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
80 °C

Communication

Connection to SmartWire-DT
No

Actuator

Actuator color
Red
Actuator diameter
45 mm
Actuator function
Turn-to-release

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification