Download document () of 20

216505
Model code: M22-AK11

Eaton Moeller® series M22 Assembly of contact element with screw terminals and fixing adapter, 1 N/O, 1 NC

General Specifications

Product Name
Eaton Moeller® series M22 Accessory Contact element
Catalog Number
216505
EAN
4015082165055
Product Length/Depth
35 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.023 kg
Certifications
UL 508
CSA-C22.2 No. 94-91
IEC/EN 60947-5
CSA-C22.2 No. 14-05
UL
UL File No.: E29184
UL Category Control No.: NKCR
CE
CSA File No.: 012528
CSA
IEC 60947-5-1
CSA Class No.: 3211-03
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
M22-AK11

Features & Functions

Electric connection type
Screw connection

General

Degree of protection
IP20
Lifespan, electrical
1,000,000 Operations (at 230 V, AC-15, 1 A)
1,600,000 Operations (at 230 V, 0.5 A)
700,000 Operations (at 230 V, AC-15, 3 A)
1,200,000 Operations (at 12 V, DC-13, 2.8 A)
Lifespan, mechanical
5,000,000 Operations
Model
Top mounting
Mounting method
Front fastening
Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
6000 V AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (flexible with ferrule)
0.5 - 1.5 mm²
Terminal capacity (solid)
0.75 - 2.5 mm²
Terminal capacity (stranded)
0.5 - 2.5 mm²

Electrical rating

Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) at AC-15, 115 V
6 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-15, 500 V
2 A
Rated operational current (Ie) at DC-13, 110 V
0.8 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current (Ie) at DC-13, 42 V
1.7 A
Rated operational current (Ie) at DC-13, 60 V
1.2 A
Rated operational current (Ie) at DC-13, 500 V
0.1 A

Short-circuit rating

Rated conditional short-circuit current (Iq)
1 kA
Short-circuit protection
PKZM0-10/FAZ-B6/1, Contacts, Max. short-circuit protective device, Fuseless
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts

Communication

Connection to SmartWire-DT
No
Connection type
Front fixing
Screw connection

Actuator

Actuating force - max
10 N
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Knob travel
5.7 mm

Contacts

Control circuit reliability
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
Force for positive opening - min
20 N
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.