Download document () of 20

279432
Model code: M22S-WRK4

Eaton Moeller® series M22 Selector switch, RMQ-Titan, With thumb-grip, maintained, 4 positions, Bezel: black

General Specifications

Product Name
Eaton Moeller® series M22 Selector switch
Catalog Number
279432
EAN
4015082794323
Product Length/Depth
45 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.016 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 94-91
UL 508
UL Category Control No.: NKCR
VDE 0660
CSA-C22.2 No. 14-05
CSA
UL
IEC/EN 60947-5
IEC/EN 60947
CE
CSA Class No.: 3211-03
UL File No.: E29184
DNV
GL
LR
Model Code
M22S-WRK4

Features & Functions

Bezel color
Black
Bezel material
Plastic
Design
With thumb-grip
Classical
Fitted with:
Front ring

General

Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP66
Lifespan, mechanical
100,000 Operations
Opening diameter
22.5 mm
Operating frequency
2000 Operations/h
Operating torque
0.3 Nm
Overvoltage category
III
Pollution degree
3
Product category
RMQ-Titan
Size
Front diameter: 29.7 mm
Type
Selector switch actuator
Used with
M22‐A4 fixing adapter

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Communication

Connection to SmartWire-DT
Yes
With SWD-RMQ connections

Actuator

Actuator color
Black
Actuator function
Maintained
Switching function latching
Actuator type
Toggle
Number of switch positions
4

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

eCAD model

Installation instructions

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.