Download document () of 20
Discontinued

195602
Model code: SPST12-255/3

Eaton Moeller series xPole - SPST12 Surge Protection Device. Lightning current and surge arresters for 40mm busbar, TN-C, 3p, 7.5kA (10/350)�s

A newer version of this product is available:

General Specifications

Product Name
Eaton Moeller series xPole - SPST12 Surge protection device
Catalog Number
195602
EAN
9010238096578
Product Length/Depth
110.7 mm
Product Height
223.2 mm
Product Width
47 mm
Product Weight
0.644 kg
Compliances
RoHS conform
Model Code
SPST12-255/3

Product specifications

Specific energy (W/R)
15 kJ/Ohm
Test class
Type 1 + 2
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Continuous voltage at AC - max
255 V
Continuous voltage at DC - max
0 V
Follow current extinguishing capability
0 kA
Lightning impulse current (10/350 µs)
7.5 kA
Nominal voltage at AC
230 V
Nominal voltage at DC
0 V
PV-voltage - max
0 V
Voltage protection level
1.5 KV
Voltage protection level (DC+ - DC-)
0 KV
Voltage protection level (DC+/DC- - PE)
0 KV
Frame
Other
Degree of protection
IP30
Mounting method
Busbar
Signalling at the device
Optic
Voltage protection level (L-N)
1.5 KV
Voltage protection level (L-PE)
1.5 KV
Voltage protection level (N-PE)
2 KV
Number of poles
Three-pole
System configuration type
TN-C-S
TN-C
TN
Type
Surge arrester
Application
Open areas\nResidential buildings\nUtility buildings

Export product specification