Knowledge Search
Download document () of 20

19660-010

EATON ELOCKER® DIFFERENTIAL; FORD 8.8 IN.; 31 SPLINE; ALL RATIOS

General Specifications

Product Name
Eaton ELocker Differential
Catalog Number
19660-010
Product Weight
24.69 lb

Product specifications

Ring gear ratio
All
Gear spline tooth count
31 EA
Axle shaft diameter
1.32 in
Ring gear size
8.8 in
Differential type
Locking
Vehicle usage
Off-Road: Light Trail / Sand Sports
On Road: Work Truck / Towing
Off-Road: Extreme Off-Road
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1983 1986 Ford, Lincoln, Mercury Passenger Car Rear Ford C-Clip All
1983 2011 Ford Small Truck, Minivan, SUV Rear Ford C-Clip All
1983 1986 Ford Small Truck, Minivan, SUV Rear Ford C-Clip All
1987 2011 Ford Half-Ton Truck, Van, SUV Rear Ford C-Clip All
1983 1986 Ford Half-Ton Truck, Van, SUV Rear Ford C-Clip All

Export product specification