Download document () of 20
Discontinued

199359
Model code: NN-GW-100-LTE-US

Eaton NN LTE gateway (US network) for cloud communication

General Specifications

Product Name
Eaton NN Edge gateway
Catalog Number
199359
EAN
4015081975761
Product Length/Depth
79 mm
Product Height
107 mm
Product Width
46 mm
Product Weight
0.3 kg
Certifications
CE
UL 508
Model Code
NN-GW-100-LTE-US

Product specifications

Used with
NubisNet
Brightlayer
Type
LTE gateway (US network) for cloud communication
Features
Fieldbus connection over separate bus coupler possible
Expandable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Potential separation
Admissible range
20.4 - 27.6 V DC, Networking
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Voltage type
DC
Mounting position
Vertical
Surge rating
According to IEC/EN 61131-2
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 61131-2)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Electromagnetic fields
According to EN 61131-2
Product category
Brigthlayer Gateways
Number of HW-interfaces CAN
0
Relative humidity
5 - 85 % (non-condensing, IEC/EN 60068-2-30)
Degree of protection
IP20
NEMA 1
Protocol
MODBUS
TCP/IP
Radio standard type
UMTS
Vibration resistance
According to IEC/EN 60068-2-6
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Interfaces
Ethernet (Modbus-TCP protocol), Field bus connection
10/100 Mbps Ethernet connection
System accessory
Yes
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
2
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
1
Number of interfaces (PROFINET)
0
Operating temperature - max
55 °C
Operating temperature - min
0 °C
Relative humidity - max
85 %
Static heat dissipation, non-current-dependent Pvs
3.4 W
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
27.6 V
Supply voltage at DC - min
20.4 V

Export product specification