Download document () of 20
Discontinued

199361
Model code: NN-ANTENNA-LTE-WALL

LTE antenna for IoT gateway for wall mounting

General Specifications

Product Name
Eaton NN Antenna
Catalog Number
199361
EAN
4015081975785
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
50 mm
Product Weight
0.32 kg
Compliances
CE Marked
Certifications
EN 61131-2
Model Code
NN-ANTENNA-LTE-WALL

Product specifications

Type
LTE antenna for IoT gateway for wall mounting
Features
Omni directional
Fitted with:
Connection cable
Connection type
Plug
Frequency band 1 - min
698 GHz
Frequency band 2 - min
1710 GHz
Polarization
Vertical
Ambient operating temperature - min
0 °C
Frequency band 1 - max
960 GHz
Ambient operating temperature - max
55 °C
Length of connection cable
5 m
Connection
SMA
Frequency band 2 - max
2700 GHz
Type of antenna
Omni-directional
Aerial gain
4 dB
Mounting Method
Direct
Functions
Indoor
Degree of protection
IP20

Export product specification