Download document () of 20

199393
Model code: DC1-1D2D3NN-A66OE1

Eaton DC1 Variable frequency drive, 115 V AC, single-phase, 2.3 A, 0.37 kW, IP66/NEMA 4X, 7-digital display assembly, Additional PCB protection, UV resistant, FS1

General Specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199393
EAN
4015081977826
Product Length/Depth
162 mm
Product Height
232 mm
Product Width
161 mm
Product Weight
2.5 kg
Certifications
IEC/EN 61800-5-1
Certified by UL for use in Canada
UL report applies to both US and Canada
IEC/EN 61800-3
IEC/EN61800-5
CE
CSA-C22.2 No. 14
IEC/EN 61800-2
UL 508C
UL Category Control No.: NMMS, NMMS7
UL
CUL
RCM
RoHS, ISO 9001
UL File No.: E172143
UL Listed
CE marking
UkrSEPRO
EAC
Model Code
DC1-1D2D3NN-A66OE1

Features & Functions

Features
Parameterization: Keypad
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: drivesConnect
Fitted with:
Control unit
Internal DC link
PC connection
IGBT inverter
UV resistance
7-digital display assembly
Additional PCB protection

General

Cable length
50 m, screened, maximum permissible, Motor feeder
75 m, unscreened, maximum permissible, Motor feeder
100 m, screened, with motor choke, maximum permissible, Motor feeder
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
Communication interface
Modbus RTU, built in
CANopen®, built in
SmartWire-DT, optional
OP-Bus (RS485), built in
Connection to SmartWire-DT
No
Degree of protection
NEMA 4X
IP66
Frame size
FS1
Mounting position
Vertical
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
CAN
EtherNet/IP
Other bus systems
MODBUS
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
97 % (η)
Input current ILN at 150% overload
7.8 A
Leakage current at ground IPE - max
4.8 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
110 V
Mains voltage - max
115 V
Operating mode
U/f control
Synchronous reluctance motors
Sensorless vector control (SLV)
Speed control with slip compensation
PM motors
BLDC motors
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
230 V AC, 3-phase
Overload current IL at 150% overload
3.45 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie)
2.3 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational power at 220/230 V, 50 Hz, 3-phase
0.37 kW
Rated operational voltage
115 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
15 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 % IH
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
120 V

Motor rating

Assigned motor current IM at 230 V, 50 Hz, 150% overload
2 A

Braking function

Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.