Download document () of 20
To be discontinued

256285
Model code: EASY-NT-150

Eaton Moeller® series EASY Connecting cable for networking devices via easyNet, 2xRJ45, 150cm

General Specifications

Product Name
Eaton Moeller® series EASY Accessory Connection cable
Catalog Number
256285
EAN
4015082562854
Product Length/Depth
1500 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.044 kg
Certifications
CSA
CSA Class No.: 2258-02
UL Category Control No.: NRAQ
UL File No.: E135462
CE
CSA-C22.2 No. 142-M1987
UL
UL 508
CSA File No.: 012528
CSA-C22.2 No. 213-M1987
Model Code
EASY-NT-150

Features & Functions

Features
Halogen free (acc. EN 60754-1/2)
Halogen free (acc. IEC 60754-2)
Material
E-Cu 58 F21 (according to DIN 40500 Part 4)

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Communication

Connection
Connection cable for XC200 to interface switch

Cable

Cable length
1.5 m
Cable type
Pairs 2 x 0.14 mm², max. 0.49 mm (Cu wire bare 7 x 0.16 mm²)
Outer diameter - approximate
4.5 mm
Outer sheath material
Other
Permitted bending radius, moving application with free movement - min
120 mm

Safety

Flame retardant
No

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification