Download document () of 20

68761SP

Eaton Battery+ Distributed services for battery replacement, 24 V, 2 x 12 V / 7 Ah, for EX, 5S, Ellipse ECO, Ellipse PRO

General Specifications

Product Name
Eaton Battery+ distributed services battery replacement
Catalog Number
68761SP
EAN
3553340800382
Product Length/Depth
151 mm
Product Height
100 mm
Product Width
130 mm
Product Weight
5 kg
Warranty
1 year
Certifications
CE

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
7 A
Nominal power
24 V
Phase
Single-phase
Voltage rating
24 V
Battery quantity
2
Battery rating
12 V / 7 Ah
Battery type
VRLA
Accessory/spare part type
Spare part
Capacity
7

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.