Eaton Ellipse PRO UPS DIN, 1200 VA, 750 W, Input: C14, Outputs: (4) Schuko, (4) Schuko surge only, Tower
| Product Name |
Eaton Ellipse PRO UPS
|
| Catalog Number |
ELP1200DIN
|
| UPC |
743172437884
|
| Product Length/Depth |
390 mm
|
| Product Height |
275 mm
|
| Product Width |
82 mm
|
| Product Weight |
9.9 kg
|
| Warranty |
3 year
|
| Compliances |
CE Marked
|
| Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
| Special features |
|
| Topology |
Line-interactive
|
| Form factor |
Tower
|
| Construction type |
Free standing model
|
| Color |
Black
|
| VA rating |
1200 VA
|
| Wattage |
750W
|
| Rack mounting kit |
No
|
| Package contents |
|
| Surge protection |
Yes
|
| Auto shutdown function |
Yes
|
| Primary frequency - max |
70 Hz
|
| Primary frequency - min |
46 Hz
|
| Input connection |
C14
|
| Input nominal voltage |
230V default (220/230/240V)
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
46-70 Hz
|
| Receptacle |
(4) Schuko, (4) Schuko surge only
|
| Number of Outputs C13 |
0
|
| Number of Outputs C19 |
0
|
| Number of outputs hardwired |
0
|
| Num of Outputs PC (SCHUKO) |
8
|
| Voltage |
230V
|
| Output nominal voltage |
230V default (220/230/240V)
|
| Feed type |
1
|
| Voltage type |
AC
|
| Runtime graph | |
| Battery management |
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
|
| Battery replacement |
User replaceable
|
| Battery rating |
12 V / 7 Ah
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
No
|
| Runtime at half load |
9 min
|
| Communication |
USB port (HID compliant)
|
| Expansion slots |
No
|
| Ethernet interface |
No
|
| Includes network card |
No
|
| Software compatibility |
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
|
| User interface |
LCD (UPS status and measurements, configuration of UPS settings)
|
| Type of interface |
USB
|
| Potential free switch contact |
No
|
| Altitude |
2000 m
|
| Noise level |
<27 dB at 1 meter
|
| Relative humidity |
0-85% non-condensing
|
| Temperature range |
0° to 35°C (32° to 95°F)
|
| Operating temperature - max |
35 °C
|
| Operating temperature - min |
0 °C
|
| Output apparent power |
1200 VA
|
| Input voltage - max |
285 V
|
| Input voltage - min |
150 V
|
| Output voltage - max |
284 V
|
| Output voltage - min |
176 V
|
| Secondary frequency - max |
60 Hz
|
| Secondary frequency - min |
50 Hz
|
| Battery quantity |
2
|
| Efficiency at max. load |
97
|
| Input voltage range |
165-285 V (adjustable to 150-285 V)
|
| Output frequency |
50/60 Hz
|
| Output power factor |
0.6
|
| Output voltage range |
176-284 V
|
| Phase (input) |
1
|
| Phase (output) |
1
|
| Runtime at full load |
2 min
|
| Power consumption |
37.5 W
|