Download document () of 20

CEO100

Eaton Bussmann series low voltage british standard fuse, 100A, AC 500 V, V88/A4, 25 x 110 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
CEO100
EAN
5027590496247
UPC
051712839419
Product Length/Depth
109.5 mm
Product Height
24.5 mm
Product Width
21 mm
Product Weight
77.6 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
100 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A4
Current type
AC
Mounting dimension
M8
Center-to-center distance of connections
94 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
CEO
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
8.5 W
Connection
94 mm fixing centre
Construction
BS88/A4
Construction size
A4
Fuse shape
Offset bolted tags
Voltage type
AC
Suitable for
RS100 Red spot fuse holder
Voltage rating
500 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification