
Fuse accessory, Fuse-holder, low voltage, 100 A, AC 690 V, BS88/A4, 1P, BS, back stud connected, white, fuse-links TCP CEO L14-660
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS100PWH
|
EAN |
5027590506694
|
UPC |
051712418713
|
Product Length/Depth |
187 mm
|
Product Height |
139 mm
|
Product Width |
50 mm
|
Product Weight |
1047.2 g
|
Compliances |
Contact factory
|
Amperage Rating |
100 A
|
Connection type |
Connector M10
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Fitted with: |
Two back studs
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Fuse type |
TCP
CEO |
Accessories |
RS100LOCK, RS100RED, P5372-10, TCA2
|
Bus-mounting type |
No
|
Connection |
Back stud connected
|
Construction size |
Other
|
Mounting method |
Screw-on
|
Voltage rating |
690 V
|
Type |
fuse accessory
|
Application |
general industrial applications
|
Model |
Red Spot
|