Download document () of 20
We make what matters work
To be discontinued

DET-RDC-G

Door contact, Radio, Plastic, Anthracite grey

General Specifications

Product Name
Eaton intruder detection and door contact and shock sensor
Catalog Number
DET-RDC-G
EAN
5060096854463
Product Length/Depth
23 mm
Product Height
102 mm
Product Width
20 mm
Product Weight
0.036 kg
Certifications
CE marking

Product specifications

Channels
1
Compliance
Certified to EN50131-2-6
Connection
Radio
Free space radio range
600 m
Operating humidity - max
95 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Pet tolerant
Not applicable
Power supply
3 V
Type of detector
Door Contact
Radio system
Yes
Replacement battery code
1-345346 / 3v CR2
Tamper protection
Yes
Transmission power
10 mW
Typical battery life
36 monthly
VdS
None
Current - max
35 mA
Battery type
3V CR123
Battery quantity
1
Color
Other
Mounting Method
Surface mounting
Surface

Export product specification