Download document () of 20

E1016-1600S

Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle, Up to 400A continuous, #6 AWG-250 kcmil, Black, Male, Thermoplastic elastomer (TPE), 1-1/8", Threaded stud, 600 Vac/dc

General Specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle
Catalog Number
E1016-1600S
UPC
662275128225
Product Length/Depth
3.69 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
0.63 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Threaded stud
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
#6 AWG-250 kcmil
Gender
Male
Material
Thermoplastic elastomer (TPE)
Receptacle threaded stud size
1-1/8"
Color
Black

Export product specification