Download document () of 20

EVLLA7LCBX20-UNV34

Eaton Crouse-Hinds series Hazard-Gard EVLLA explosionproof LED light fixture, Cool white, 150W-175W HID equiv, No guard, Shatter-resistant glass lens, 7000 lumens, 110 lm/W, Copper-free alum, Wall mount, 3/4" trade size, 347-480 Vac, 69W

General Specifications

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA7LCBX20-UNV34
UPC
662276973459
Product Length/Depth
17.54 in
Product Height
14.9 in
Product Width
16.05 in
Product Weight
54.81 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
150W-175W HID
Guard type
No guard
Lens material
Shatter-resistant glass
Material
Copper-free aluminum
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
7000
Wattage
69W
Mounting Method
Wall
Frequency rating
50/60 Hz
Lumens per watt
110
Voltage rating
347-480 Vac

Export product specification