Download document () of 20

N060-004

SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA

General Specifications

Product Name
Eaton Tripp Lite series mounting hardware
Catalog Number
N060-004
UPC
037332126405
Product Length/Depth
7.5 in
Product Height
6.5 in
Product Width
20.5 in
Product Weight
4.8 lb
Compliances
DIN 41494
RoHS
EIA-310-E
Certifications
NOM
UL 60950-1
IEC 60297-3

Product specifications

Accessory Class

Rack accessories
Color
Black
Package Contents
4U Wallmount Patch Panel Bracket
Pkg 10 mounting screws
Product Features
TAA Compliant
Product Highlights
Laser cut 14-gauge steel results in smooth edges
4U Height (7.0"): 19"wide x 7.0" high x 6.0" deep
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Accepts any standard 19inch Patch Panels
Keyholes on 16-inch centers plus through-the-wall cabling cut-out
Rack Height
4U
Accessory Type
Mounting bracket
Features
Flex Center
Voltage Rating Dc
35
Weight Capacity Stationary
35 lb
Maximum Device Depth
5.5 in

Export product specification