Download document () of 20

N252-048

48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA

General Specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-048
UPC
037332120045
Product Length/Depth
1 in
Product Height
2.1 in
Product Width
18.9 in
Product Weight
1.7 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Color
Black
Package Contents
N252-048 48-Port Cat6 Patch Panel
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Supports EIA/TIA T568A/B wiring standards for 110 punch-down terminations
48 RJ45 ports numbered, labeled and color-coded for convenient wiring and ID
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Rated for 1 Gbps speeds for managing network connections in Ethernet applications
Mounts easily into 2U of space in your 19 in. rack for immediate use
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Features
Flex Center
Number Of Ports
48
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Panel Style
Punchdown

Export product specification