Download document () of 20

NSD25

Eaton Bussmann series low voltage british standard fuse, 25A, AC 550 V, V88/F1, 14 x 59 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NSD25
EAN
5027590504867
UPC
051712840316
Product Length/Depth
58.5 mm
Product Height
13.8 mm
Product Width
13.8 mm
Product Weight
16.2 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
25 A
Fitted with:
Offset bladed tags
Fuse size
BS88/F1
Current type
AC
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Class
Class gG/gL
Fuse type
NSD
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
2 W
Connection
Blade end
Construction
BS88/F1
Construction size
F1
Fuse shape
Offset bladed tags
Voltage type
AC
Suitable for
32NNS Safeloc fuse holder
SC32 Safeclip fuse holder
Voltage rating
550 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification