
Fuse-holder, LV, 32 A, AC 550 V, BS88/F1, 1P, BS, front connected, back stud connected, white
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
32NNSFBSWHITE
|
EAN |
5027590477017
|
Product Length/Depth |
156 mm
|
Product Height |
91 mm
|
Product Width |
132 mm
|
Product Weight |
107.1 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
|
Amperage Rating |
32 A
|
Connection type |
Other
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Fitted with: |
One back stud
|
Voltage rating at AC |
550 V a.c.
|
Fuse type |
NSD
|
Color |
White
|
Bus-mounting type |
Yes
|
Connection |
Front/back stud connected
|
Construction size |
Other
|
Mounting method |
DIN rail
|
Type |
fuse accessory
|
Application |
general industrial applications
|
Model |
Safeloc
|