Download document () of 20

P-105000116-004
Model code: xStorage Compact 40kW HMI

xStorage Compact 40kW HMI Power conversion system ;3 phase;TN-S;TN-C-S;TN-C;TT;Touch screen 7 inch HMI;AC coupled;230/400V ;Transformerless IGBT

General Specifications

Product Name
Eaton xStorage Compact battery rack
Catalog Number
P-105000116-004
EAN
6430070722979
Product Length/Depth
100 cm
Product Height
198.7 cm
Product Width
60 cm
Product Weight
286 kg
Compliances
CEI-021:2019
EN 50549-1:2019
G99
VDE AR-N 4105:2018
Certifications
IEC 61000-3-12
IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
IEC 61000-4-5
IEC 61000-4-6
IEC 61000-4-8
IEC 61000-4-11
IEC 61000-6-2
IEC 61000-2-2
IEC 61000-3-11
IEC 62040-2
Model Code
xStorage Compact 40kW HMI

Product specifications

Charge power
40kW

Battery input/output (DC)

Discharge power - min
0 kW
Discharge power - max
40 kW
DC battery voltage - min
375 V
DC battery voltage - max
560 V
Nominal DC operating voltage
450 V
Power consumption
40 kW

Load grid/output (AC)

Nominal output power
40 kVA
AC input
230/400 V
Nominal frequency
50 HZ
Nominal AC grid voltage
230/400 V
Nominal AC output current
63 A
AC wiring systems
3 phase, TN-S, TN-C-S, TN-C, TT
Total Harmonic Distortion (THD)
0.03
Output power factor
0.8

Interface

Protocol
Modbus TCP
Display
Yes

Environmental specifications

Degree of Protection
IP20
Protective class
IP20
Storage temperature - min
-25 °C
Storage temperature - max
55 °C
Operating temperature - min
0 °C
Operating temperature - max
35 °C
Noise level
<60 dBA at 1 meter
Altitude
2000 m

Additional specifications

Topology
Transformerless
Grid integration
AC coupled
Fitted with:
Overload-/temperature protection
Short-circuit protected
Material cover
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.