Download document () of 20

SMS36R1

Panel mount receptacle; SMS36R1

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS36R1
Product Length/Depth
25 mm
Product Height
30.5 mm
Product Width
46.6 mm
Product Weight
18.2 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
36
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
36
Number of cavity #16
36

Export product specification