Download document () of 20

SMS36P1

Cable plug without strain relief hood; SMS36P1

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS36P1
Product Length/Depth
32.9 mm
Product Height
33 mm
Product Width
49.1 mm
Product Weight
20.8 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Connector accessory option
No backshell possibility
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
36
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Number Of Contacts
36
Number of cavity #16
36

Export product specification