Download document () of 20

SMS6PD3

Flame retardant plug without strain relief hood; SMS6PD3

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS6PD3
Product Length/Depth
32.9 mm
Product Height
13.4 mm
Product Width
18.6 mm
Product Weight
6.21 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
Fire & Smoke
RoHS
Connector accessory option
No backshell possibility
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
6
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #16
6

Export product specification