Download document () of 20
We make what matters work

UT014AC

Metal cable clamp with strain relief backshell, size 14; UT014AC

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT014AC

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
14
Cable diameter - max
10 mm

Export product specification