Download document () of 20

UT061412SH

Female plug IP68/69K, 48 h salt spray; UT061412SH

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT061412SH
Product Length/Depth
25.3 mm
Product Height
29.3 mm
Product Width
29.3 mm
Product Weight
22.1 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
10 A UL
10 A IEC
Fitted with:
First mate last break capability(optional)
Shielding
Last mate first break capability(optional)
Environmental conditions
Fire & Smoke
Flammability rating UL94 V0
RoHS
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Environmental resistance
Resistant against mineral oil
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 2g per NFF61030
Resistant against oil
Resistant against gasoline
Resistant against acid bath
Shock resistance 30g, 18ms per NFF61030
Resistant against basic bath
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Test current
7 A CSA
10 A UL
10 A IEC
Test voltage
500 V CSA
500 V UL
150 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
12
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
12
Number of cavity #16
12
Salt spray
48 hour

Export product specification