Download document () of 20

UTG614DCG

Plastic sealed plug dustcap, size 14; UTG614DCG

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG614DCG

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Coupling type
1/3 Bayonet
Shell size
14
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification