Download document () of 20

UT06148PH02

Male plug IP68/69K, 96 h salt spray; UT06148PH02

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06148PH02
Product Length/Depth
33 mm
Product Height
29.3 mm
Product Width
29.3 mm
Product Weight
23.8 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
17 A IEC
25 A UL
Fitted with:
Layout with ground cavity
Shielding
First mate last break capability
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Fire & Smoke
Environmental resistance
Resistant against mineral oil
Shock resistance 30g, 18ms per NFF61030
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 2g per NFF61030
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against acid bath
Resistant against basic bath
Resistant against oil
Test current
25 A UL
17 A CSA
17 A IEC
Test voltage
230 V IEC
250 V CSA
250 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
8
Number of cavity #16
4
Salt spray
96 hour

Export product specification