Download document () of 20

UT07124PH6

Male jam nut receptacle IP68/69K, 48 h salt spray; UT07124PH6

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT07124PH6
Product Length/Depth
33.9 mm
Product Height
31.8 mm
Product Width
31.8 mm
Product Weight
39 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
16 A UL
16 A IEC
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Shielding
Layout with ground cavity
Environmental conditions
RoHS
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Flammability rating UL94 V0
Fire & Smoke
Environmental resistance
Resistant against basic bath
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 2g per NFF61030
Resistant against mineral oil
Resistant against acid bath
Resistant against gasoline
Resistant against oil
Shock resistance 30g, 18ms per NFF61030
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Test current
13 A CSA
16 A IEC
16 A UL
Test voltage
500 V CSA
500 V UL
150 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
4
Plating
Nickel
Shell material
Zinc alloy
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #16
4
Nut material
Aluminium
Salt spray
48 hour

Export product specification