Download document () of 20

UT07142G1PH

Male jam nut receptacle IP67, 48 h salt spray; UT07142G1PH

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT07142G1PH
Product Length/Depth
33.9 mm
Product Height
34.9 mm
Product Width
34.9 mm
Product Weight
43.4 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
40 A IEC
44 A UL
Fitted with:
Shielding
Layout with ground cavity
First mate last break capability
Environmental conditions
Fire & Smoke
RoHS
Flammability rating UL94 V0
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Environmental resistance
Shock resistance 30g, 18ms per NFF61030
Vibrations level 2g per NFF61030
Resistant against basic bath
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against acid bath
Resistant against oil
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against mineral oil
Test current
44 A UL
50 A CSA
40 A IEC
Test voltage
600 V CSA
600 V UL
250 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Polyamide
Layout
2G1
Plating
Nickel
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
3
Number of cavity #8 power
3
Nut material
Aluminium
Salt spray
48 hour

Export product specification