Download document () of 20
Discontinued

UT07GN147SH01

Female jam nut receptacle with single wire backshell, IP67, 96 h salt spray; UT07GN147SH01

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT07GN147SH01
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
10 A UL
16 A IEC
Fitted with:
First mate last break capability
Layout with ground cavity
Environmental conditions
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Fire & Smoke
Flammability rating UL94 V0
RoHS
Environmental resistance
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 2g per NFF61030
Resistant against gasoline
Resistant against basic bath
Shock resistance 30g, 18ms per NFF61030
Resistant against mineral oil
Resistant against acid bath
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against oil
Test current
10 A UL
16 A IEC
7 A CSA
Test voltage
500 V CSA
150 V IEC
500 V UL
Backshell angle
Straight
Backshell type
Single wire Backshell
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Polyamide
Layout
7
Plating
Nickel
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
7
Number of cavity #16
7
Nut material
Aluminium
Salt spray
96 hour

Export product specification