Download document () of 20

UTL6102G1W3S

Female plug, 2G1W3 layout; UTL6102G1W3S

General Specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6102G1W3S
Product Length/Depth
24 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
12 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Environmental resistance
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Resistant against mineral oil
Resistant against basic bath
Resistant against acid bath
Resistant against gasoline
Test current
16 A UL16 A IEC
Test voltage
600 V UL
500 V IEC
Connector accessory option
Only to be overmolded
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W3
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #16
3
Number of cavity #20
3
Salt spray
1000 hour

Export product specification