Download document () of 20

UTS0147P

Plastic square flange receptacle, without backshell, for 7 male contacts, IP68/69K; UTS0147P

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS0147P
Product Length/Depth
31.7 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
16 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
16 A IEC
10 A UL
Fitted with:
Last mate first break capability(optional)
First mate last break capability
Layout with ground cavity
Environmental conditions
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
RoHS
Flammability rating UL94 V0
REACH
Fire & Smoke
Environmental resistance
Resistant against acid bath
Resistant against oil
Resistant against gasoline
Resistant against mineral oil
Resistant against basic bath
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
16 A IEC
10 A UL
7 A CSA
Test voltage
500 V UL
300 V IEC
500 V CSA
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
7
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
7
Number of cavity #16
7
Salt spray
500 hour

Export product specification