Download document () of 20

UTS6FC1210S

Plastic plug, with conduit adapter, for 10 female contacts, IP68/69K; UTS6FC1210S

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC1210S
Product Length/Depth
61 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
26.4 g
Compliances
IEC 61984 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
6 A IEC
5 A UL
Environmental conditions
Fire & Smoke
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against basic bath
Resistant against oil
Resistant against gasoline
Resistant against mineral oil
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
4 A CSA
6 A IEC
5 A UL
Test voltage
250 V CSA
250 V UL
50 V IEC
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
10
Plug type
Straight Plug
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Export product specification