Download document () of 20

UTS7JC1823PX

Plastic jam nut receptacle, with cable gland backshell, for 23 male contacts, IP68/69K, keying X; UTS7JC1823PX

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS7JC1823PX
Product Length/Depth
88 mm
Product Height
41.3 mm
Product Width
41.3 mm
Product Weight
52.2 g
Compliances
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
9 A IEC
10 A UL
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Environmental conditions
Flammability rating UL94 V0
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
REACH
RoHS
Fire & Smoke
Environmental resistance
Resistant against mineral oil
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Resistant against gasoline
Resistant against acid bath
Test current
7 A CSA
10 A UL
9 A IEC
Test voltage
63 V IEC
500 V UL
500 V CSA
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
X
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
23
Shell material
Plastic
Shell size
18
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
23
Number of cavity #16
23
Nut material
Aluminium
Salt spray
500 hour

Export product specification