Download document () of 20
We make what matters work

XLM-62R1137B-R

SUPERCAPACITOR MODULE, 62.1 VOLT, 130F RATED, SHUNT BALANCED, FRONT TERMINAL, OVERVOLTAGE SIGNAL OUTPUT

General Specifications

Product Name
Eaton XLM supercapacitor module
Catalog Number
XLM-62R1137B-R
UPC
051712015547
Product Length/Depth
635 mm
Product Height
173 mm
Product Width
176 mm
Product Weight
16 kg
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Special features
OV signal
Type
Rack mount
Packing
Single unit
Size
635 x 176 x 173 mm
Terminals
Male 5/16-18, 3/8-16
Shape
Rectangular
DC equivalent series resistance (ESR)
6.7 mΩ
Operating temperature range
-40 °C to +65 °C
Mounting Method
Shelf rack mount
Series
XLM
Max voltage
62.1 V
Capacitance
130 F
Leakage
5.2 mA
Thermal resistance
0.5 °C/W
Energy
250666.7 J
Power
143.9 kW
Peak current (1 sec)
2157 A
Continuous current (15 °C rise)
88 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification