Descargar documento () de 20
Accesorios de fusibles

HTJ Panel mount fuse holder

Eaton's HTJ panel mount fuse holders are for 6 x 32 mm (1/4" x 1-1/4") cartridge/ferrule fuses, rated up to 250 V and 15 A. All HTJ fuse holders are intended for through-panel access, which keeps the fuse externally accessible through an electrical enclosure for ease of fuse replacement upon opening.

Especificaciones
Número de pieza Voltaje nominal (VCA) Amperaje nominal (A) Material del cuerpo Organismo
BK16-HTJ-601I 250 10 Baquelita, UL 94V-0, negro cURus, CE
BK1-HTJ-602I 250 10 Baquelita, UL 94V-0, negro CE
BK1-HTJ-605I 250 10 Baquelita, UL 94V-0, negro cURus, CE
BK1-HTJ-606I 250 10 Baquelita, UL 94V-0, negro cURus, CE
BK2-HTJ-608I 250 15 Baquelita, UL 94V-0, negro cURus, CE
Descargar enlaces
X
Download Close