Búsqueda de conocimientos
Descargar documento () de 20
Hydraulic & Lubrication filters

AS

Eaton suction filters of the AS series are horizontally or vertically mounted, directly connected to the suction-line and protect hydraulic pumps and control systems from solid contaminants. They should be used as immersion suction filters on pump inlet lines. Due to its practical design the suction filter is easy to service.  According to the operating condition the filter could be equipped with different accessories.

Filter Type
Tank mounted
Pressure
Suction
Operating Temperature
14-176 °F (-10-80 °C)

Características principales

  • Horizontally or vertically mounted
  • Easy to service
  • Consists of high quality aluminium material
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • As in-tank filters mounted directly to the reservoir or
  • In the intake lines of hydraulic pumps to afford a degree of protection from contaminants to the pump and other components in the hydraulic system.
Especificaciones

Specifications

temperature range: +14°F to +176°F (for a short time +212°F)
connection system: SAE-flange connection 3,000 psi
installation position: optional
housing material: G-AlSi10Mgwa DIN 1725 (3.2381.61)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
usable for following fluids: petroleum-based fluids, lubrication fluids;
HW-emulsions and synthetic hydraulic fluids on request
volume tank: 0.42 gal