Búsqueda de conocimientos
Descargar documento () de 20
Hydraulic & Lubrication filters

MNU

Eaton´s medium pressure filters of the Series MNU can handle a maximum pressure of 3,600 psi (248 bar) and are equipped with filter elements according to DIN 24550, T3. The pressure peaks are absorbed by a sufficient margin of safety. The MNU filters are flange-mounted to the hydraulic system and have visual/electrical DP indicators.

Filter Type
Manifold mounted
max. operating pressure
3,600 psi (248 bar)
operating temperature
14-176 °F (-10-80 °C)

Características principales

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids
Especificaciones

Specifications

temperature range: +14°F to 176°F (for a short time 212°F)
operating medium: mineral oil, other media on request
max. operating pressure: 3600 PSI
test pressure: 5200 PSI
connection system: manifold mounted
housing material: C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
Descargar enlaces
X
Download Close