Búsqueda de conocimientos
Descargar documento () de 20

ACE KIT8

Eaton Crouse-Hinds series ACE window kit, Tempered soda lime glass, 5/8" window

General specifications

Product Name
Eaton Crouse-Hinds series ACE window kit
Catalog Number
ACE KIT8
UPC
662276457409
Product Weight
10.1 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Special features
5/8" window
Material
Tempered soda lime glass
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
NEMA Rating
3
4X
7

Exportar especificación del producto