The FLOWLINE II bag filter housings offer the most cost-effective solution to single bag filter housing requirements. Its unique one-piece body design eliminates the traditional body to bottom cap circumferential weld and provides a secure, no by-pass internal seal for operational integrity. The FLOWLINE II is available with Eaton’s new Splash Guard safety accessory option.
Stainless Steel Bag Filters for Heavy Duty Applications
Key FLOWLINE II Applications:
A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp
A FLOWLINE II stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including a one-piece body design, an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel restrainer basket for reduced pressure drop. FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a competitive price.
Cuatro es el número máximo de elementos en la herramienta de comparación.
Su búsqueda "" no arrojó coincidencias de documentos ni productos.
Copiado en el portapapeles
Se requiere un mínimo de dos elementos para usar la herramienta de comparación.
Sorry, we can't get that information right now.
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weigh lb (kg) |
I/O connections |
SBL101__020N | 1 | 01 |
88 (20) | 150 (10) | 250 (120) | 4 (15.5) | 37 (16.8) | 2” thread |
SBL102__020N | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 50 (22.7) | 2” thread |
SBL101__020A | 1 | 01 |
88 (20) | 150 (10) | 250 (120) | 4 (15.5) | 37 (16.8) | 2” flange |
SBL102__020A | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 50 (22.7) | 2” flange |
SBL102__030A | 1 | 02 |
176 (40) | 150 (10) | 250 (120) | 7 (27.0) | 69 (31.4) | 3” flange |