Búsqueda de conocimientos
Descargar documento () de 20
Hydraulic & Lubrication filters

TRW

Eaton´s return line filters of the TRW series are suitable for a working pressure up to 145 psi (10 bar). Pressure peaks will be absorbed by a sufficient margin of safety. The TRW-filters are directly mounted horizontally to the reservoir and connected to the return-line. The return-area "IN“ must be below the oil level.

Filter Type
Tank mounted
max. operating pressure
145 psi (10 bar)
operating temperature
14-212 °F (-10-100 °C)

Características principales

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life
Especificaciones

Specifications

operating temperature: +14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 145 PSI
opening pressure by-pass valve: 29 PSI
process connection: thread connection
housing material: Al-casting, glass fiber reinforced polyamide (screw plug, filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: horizontal
volume tank: .40 Gal.
Descargar enlaces
X
Download Close