Búsqueda de conocimientos
Descargar documento () de 20

E1016-638

Eaton Crouse-Hinds series Cam-Lok J Series E1016 terminal connector, Up to 400A continuous, #2-4/0 AWG, Blue, Female, Rubber, Offset, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 terminal connector
Catalog Number
E1016-638
UPC
662275130617
Product Length/Depth
3.88 in
Product Height
1.5 in
Product Width
1.95 in
Product Weight
1 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
#2-4/0 AWG
Gender
Female
Material
Rubber
Style
Offset
Color
Blue

Exportar especificación del producto