Búsqueda de conocimientos
Descargar documento () de 20

HDD240-0206

Eaton HDD Duplex High Pressure Filter, HDD240.10VG.30.E.P.-.FS.7.-.-.AE.70.2,5, 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass

General specifications

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD240-0206
Product Length/Depth
287.13 mm
Product Height
457 mm
Product Width
330 mm
Product Weight
39.91 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Especificaciones del producto

Connection type
1 1/2" SAE/ANSI flange
Filter type
High pressure filter
Duplex filter
Material
Carbon steel
EN-GJS-400-18-LT
Retention rating
10.0 µm
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)

Exportar especificación del producto