Descargar documento () de 20

PV-3A14LF10F

Fuse-link, high speed, 3 A, DC 1500 V, 14 x 85 mm, gPV, IEC, UL, 10 mm fixing

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-3A14LF10F
UPC
051712534543
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12 g
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
IEC 60269
UL Listed

Especificaciones del producto

Used with
Combiner boxes, inverters, PV wire harnesses
Amperage Rating
3 A
Accessories
CHPV15L85 fuse holder ,5960-07 and 5960-09 fuse clips
Breaking capacity
10 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Non Indicating
Rated switching capacity
10 kA
Fuse size
14 x 65 mm
Current type
DC
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
2.8 W
Fuse shape
Cylindrical
Pre arc (I2T)
8
Total I2T
14
Color
White
Interrupt rating
10 kAIC
Construction size
14 x 65 mm
Material
Ceramic
Voltage rating
1500 Vdc
Type
Cylindrical with 10 mm fixings
Application
Photovoltiac systems ,Photovoltaic strings
Fuse type
PV-A14LF10F
Fitted with:
With 10 mm fixings
Suitable for
CHPV15L85 Fuse holder
Rated switching capacity DC
10 kA
Breaking capacity at nominal voltage, DC
10 kA

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.