Knowledge Search
Download document () of 20
Discontinued

MEDC DB15 Weatherproof Sounder Range

Eaton's Crouse-Hinds series MEDC DB15 range of weatherproof horn sounders is designed for use in demanding industrial and marine environments where a robust construction and high ingress protection rating is required.

The body is manufactured  from a UV stable glass reinforced polyester which is also highly flame retardant and impact resistant. Stainless steel screws are incorporated thus ensuring a corrosion free product.

Durable
Corrosion resistant grey painted GRP
Flexible
27 user-selectable tones
Highly Certified
For use in harsh industrial and marine environments

Design features

  • IP66 & IP67.
  • Temperature range: –67°F to 158°F, –55°C to +70°C.
  • Corrosion resistant gray painted GRP.
  • Up to 117dB(A) output.
  • 27 tones, user selectable.
  • Tones may be programmed to customer specification.
  • Earth continuity available.
  • Paint finish to customer requirement.
  • Available compliant to AFNOR NF S 32 001. 

Standard materials

  • Body: UV stable glass reinforced polyester
  • Retained stainless steel cover screws
Specifications

Ordering Information

medc-db15-numbering-system.jpg
Download Links
X
Download Close