Knowledge Search
Download document () of 20

MEDC DB5 Intrinsically Safe Sounder Range

Eaton's Crouse-Hinds series MEDC DB5 range of intrinsically safe sounders are designed with a high weatherproof rating to cope with the harsh environmental conditions found offshore and onshore in the oil, gas and petrochemical industries.

The unit is available in 2 models: 12V and 24V.

Optional Voltage
Available in 2 models: 12 Vdc and 24 Vdc
Highly Certified
For use in potentially explosive atmospheres and harsh environments
Flexible
26 different sound outputs, user selectable by internal switches

Certifications and compliances

ATEX Ex ia (surface)

  • Cert. no. BAS00ATEX1259X
  • Certified to: EN60079-0, EN60079-11, EN60079-26
  • Ex ia IIC T4 Ga

ATEX Ex ia (surface sys)

  • Cert. no. Baseefa10Y0054
  • Certified to: EN60079-25
  • Ex ia IIC T4 Ga

ATEX Ex ia (mining)

  • Cert. no. MECS01ATEX4260
  • Certified to: EN50014, EN50020, EN50303
  • I M 1, EEx ia I

ATEX Ex ia (mining sys)

  • Cert. no. 94Y7095
  • Certified to: EN50039
  • Ex ia I

IECEx Ex ia (surface)

  • Cert. no. IECEx BAS 08.0043x
  • Certified to: IEC60079-0, IEC60079-11, IEC60079-26
  • Ex ia IIC T4 Ga

IECEx Ex ia (mining)

  • Cert. no. IECEx ITA 15.0010X
  • Certified to: IEC60079-0, IEC60079-11
  • Ex ia I Ma

Design features

  • IP65
  • Certified temperature  –4°F to 131°F, –20°C to +55°C
  • Volume control as standard
  • Up to 92 dB(A)
  • 26 different sound outputs, user selectable by internal switches
  • Encapsulated electronics
  • Second tone selectable using third wire

Standard materials

  •  A.B.S. (Acrylonitrile Butadiene Styrene)
Specifications

Ordering Information

medc-db5-numbering-system.jpg
Download Links
X
Download Close