Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC SM87SL Ex Status Lamp Range

Eaton's Crouse-Hinds series MEDC SM87SL range of versatile status lamps is suitable for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

Available as LED, xenon, filament and fluorescent beacons.

The SM87 SL range is manufactured in marine grade alloy or stainless steel. All units can be supplied as 2, 3, 4 or 5 way.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Manufactured in marine grade alloy or stainless steel

Certifications and compliances


ATEX                                     

  • Certified to EN60079-0, EN60079-1, EN60079-31.
  • Cert. No. Baseefa 03ATEX0222.
  • Ex II 2 GD Ex d IIC T5/T6 Gb, Ex tb IIIC 65°C…100°C Db.


IECEx

  • Cert. No. IECEx BAS 09.0059.
  • Certified to IEC60079-0, IEC60079-1, IEC60079-31.
  • Ex d IIC T3/T4/T5/T6 Gb, Ex tb IIIC T55°C…T155°C Db.


UL Listed for USA and Canada

  • Class I, Div 1, Groups C & D, Class I, Zone 1,

AExd IIB T6, Listing No. E187894.


CSA Certified

  • Class I, Div 1 & 2, Group D. Cert. No. 96406.


TR CU Certified

  • 1Ex d IIB T4/T5/T6 Gb, Ex tb IIIC 75°C/90°C/105°C Db.


CQST

  • Exd IIC T4 (Filament), Exd IIC T6 (Fluorescent & Xenon).


INMETRO

  • BR-Ex d IIC T3/T4/T5/T6

Design features

  • IP66 & 67.
    *Certified temperature: –67°F to +158°F, –55°C to +70°C.
    *LED, xenon, fluorescent, filament.
  • Marine grade alloy or stainless steel option.
  • Close-coupled and pre-wired to customer’s requirements.
    *Model dependent

Standard materials

  • Marine grade alloy or stainless steel 
Specifications

Ordering Information

MEDC SM87SL Status Lights are highly configurable products.  Lamp type, number of lights, lens colors, and housing material may all be customized to meet your specific application requirements.  Please contact Eaton's Crouse-Hinds, B-Line and Oil & Gas Division to discuss your requirements.
Download Links
X
Download Close